Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • For use with CHC-CA and CHC-VS series couplings.
  • CCAL only - Adjustable depth mechanism allows for customization of locking strength.
  • User-friendly ergonomic handles.
  • Safety pin prevents accidental opening.
  • Gasket included.
MATERIAL SPECIFICATIONS
  • Durable steel construction.
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Working Pressure

Weight Each

N/A 2 in N/A 1233 psi N/A 4.85 lb
N/A 2 1/2 in N/A 2175 psi N/A 5.51 lb
N/A 3 in N/A 1233 psi N/A 5.95 lb
N/A 4 in N/A 1233 psi N/A 10.36 lb
N/A 5 in N/A 1233 psi N/A 12.13 lb
N/A 3 in N/A 1450 psi N/A 6.39 lb
N/A 4 in N/A 1450 psi N/A 8.38 lb
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1