Concrete Hose Clamp Replacement Gaskets CCG Series
Concrete Pumping
FEATURES AND ADVANTAGES
- For use with CCFL and COAL series clamps.
- SBR Rubber compound provides abrasion and ozone resistance.
Part Number |
Size |
Weight Each |
|---|---|---|
| CCG200 | Size N/A 2 in | Weight Each N/A 0.09 lb |
| CCG250 | Size N/A 2 1/2 in | Weight Each N/A 0.11 lb |
| CCG300 | Size N/A 3 in | Weight Each N/A 0.13 lb |
| CCG400 | Size N/A 4 in | Weight Each N/A 0.26 lb |
| CCG500 | Size N/A 5 in | Weight Each N/A 0.31 lb |