Aluminum Elbow 90º Female Coupler x Female Coupler
Elbow Couplers
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Aluminum alloy specially designed for high tensile strength and impact resistance.
- Supplied with forged brass handles which results in less wear on connecting parts.
- ASTM aluminum alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability.
- Forged brass handles.
- Zinc-plated carbon steel handle pins, pull rings and safety clips.
- Buna-N gasket included.
Part Number |
Size |
PSI Rating at 70°F (+21°C) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| DD90-AL200 | Size N/A 2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 2.20 lb | Standard Carton N/A 16 |
| DD90-AL300 | Size N/A 3 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 3.50 lb | Standard Carton N/A 10 |
| DD90-AL400 | Size N/A 4 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 5.10 lb | Standard Carton N/A 5 |
| DD90-AL600 | Size N/A 6 in | PSI Rating at 70°F (+21°C) N/A 75 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 10.50 lb | Standard Carton N/A 2 |





