GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Aluminum alloy specially designed for high tensile strength and impact resistance.
- Supplied with forged brass handles which results in less wear on connecting parts.
- ASTM aluminum alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability.
- Forged brass handles.
- Zinc-plated carbon steel handle pins, pull rings and safety clips.
- Buna-N gasket included.
Unit of Measure
General Applications
|
Features and Advantages
|
Aluminum
|
Material Specifications
|
Specifications
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Aluminum
Aluminum |
N/A Aluminum is a lightweight metal with an excellent strength-to-weight ratio. At the same time, aluminum is more cost-effective than stainless steel or brass, so it is a good alternative for general industrial applications. This combination of strength of material and cost-effectiveness makes it the most popular camlock material. |
Material Specifications
MATERIAL SPECIFICATIONS |
N/A
|
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 6 in |
PSI Rating at 70°F (+21°C) |
N/A 75 psi |
ASTM Specification |
N/A B85 Grade 383 |
Weight Each |
N/A 10.50 lb |
Standard Carton |
N/A 2 |
Package Type |
N/A Each |
Type |
N/A Female Coupler x Female Coupler |
Bend Angle |
N/A 90 º |
End Type A |
N/A Female Coupler |
End Type B |
N/A Female Coupler |
Material |
N/A Aluminum |
Handle Material |
N/A Forged Brass |
Handle Pins |
N/A Zinc-Plated Carbon Steel |
Pull Rings |
N/A Zinc-Plated Carbon Steel |
Safety Clips |
N/A Zinc-Plated Carbon Steel |
Gaskets |
N/A Buna-N |



