Brass Part DP Dust Plugs
Brass Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Brass alloy specially designed for high tensile strength, impact resistance, and rigidity.
- ASTM brass alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
Part Number |
Size |
PSI Rating at 70°F (+21°C) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| BR-DP075 | Size N/A 3/4 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 0.22 lb | Standard Carton N/A 50 |
| BR-DP100 | Size N/A 1 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B584 C85701 | Weight Each N/A 0.33 lb | Standard Carton N/A 25 |
| BR-DP125 | Size N/A 1 1/4 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B584 C85702 | Weight Each N/A 0.46 lb | Standard Carton N/A 25 |
| BR-DP150 | Size N/A 1 1/2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B584 C85703 | Weight Each N/A 0.53 lb | Standard Carton N/A 25 |
| BR-DP200 | Size N/A 2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B584 C85704 | Weight Each N/A 0.99 lb | Standard Carton N/A 20 |
| BR-DP250 | Size N/A 2 1/2 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B584 C85705 | Weight Each N/A 1.20 lb | Standard Carton N/A 12 |
| BR-DP300 | Size N/A 3 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B584 C85706 | Weight Each N/A 1.65 lb | Standard Carton N/A 8 |
| BR-DP400 | Size N/A 4 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B584 C85707 | Weight Each N/A 2.42 lb | Standard Carton N/A 6 |
| BR-DP500 | Size N/A 5 in | PSI Rating at 70°F (+21°C) N/A 75 psi | ASTM Specification N/A B584 C85708 | Weight Each N/A 3.74 lb | Standard Carton N/A 4 |
| BR-DP600 | Size N/A 6 in | PSI Rating at 70°F (+21°C) N/A 75 psi | ASTM Specification N/A B584 C85709 | Weight Each N/A 4.74 lb | Standard Carton N/A 2 |





