Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Couplings designed specifically for use with push-on type hoses.
  • Push-On fittings will lock on the hose without the use of clamps or ferrules.
  • Applications include low-pressure air, fuel, water, oil, and lubrication lines.
MATERIAL SPECIFICATIONS
  • Brass - ASTM B124, Grade C37700.
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Fitting Size

Thread Type

Thread (in.-TPI)

PSI Rating at 70 oF

Weight Each

Standard Carton

N/A 1/4 in N/A 1/8 in N/A NPTF N/A 1/8 - 27 N/A 150 psi N/A 0.031 lb N/A 100
N/A 1/4 in N/A 1/4 in N/A NPTF N/A 1/4 - 18 N/A 150 psi N/A 0.044 lb N/A 100
N/A 1/4 in N/A 3/8 in N/A NPTF N/A 3/8 - 18 N/A 150 psi N/A 0.055 lb N/A 50
N/A 3/8 in N/A 1/4 in N/A NPTF N/A 1/4 - 18 N/A 150 psi N/A 0.053 lb N/A 50
N/A 3/8 in N/A 3/8 in N/A NPTF N/A 3/8 - 18 N/A 150 psi N/A 0.071 lb N/A 50
N/A 3/8 in N/A 1/2 in N/A NPTF N/A 1/2 - 14 N/A 150 psi N/A 0.119 lb N/A 25
N/A 1/2 in N/A 1/2 in N/A NPTF N/A 1/2 - 14 N/A 150 psi N/A 0.121 lb N/A 25
N/A 5/8 in N/A 1/2 in N/A NPTF N/A 1/2 - 14 N/A 150 psi N/A 0.143 lb N/A 25
N/A 5/8 in N/A 3/4 in N/A NPTF N/A 3/4 - 14 N/A 150 psi N/A 0.190 lb N/A 25
N/A 3/4 in N/A 1/2 in N/A NPTF N/A 1/2 - 14 N/A 150 psi N/A 1.960 lb N/A 25
N/A 3/4 in N/A 3/4 in N/A NPTF N/A 3/4 - 14 N/A 150 psi N/A 1.940 lb N/A 25
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1