Male Pipe (NPTF Threads) POFMP Series
Brass Push-On Fittings
FEATURES AND ADVANTAGES
- Couplings designed specifically for use with push-on type hoses.
- Push-On fittings will lock on the hose without the use of clamps or ferrules.
- Applications include low-pressure air, fuel, water, oil, and lubrication lines.
- Brass - ASTM B124, Grade C37700.
Part Number |
Size |
Fitting Size |
Thread Type |
Thread (in.-TPI) |
PSI Rating at 70 oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|---|
| POFMP-0402 | Size N/A 1/4 in | Fitting Size N/A 1/8 in | Thread Type N/A NPTF | Thread (in.-TPI) N/A 1/8 - 27 | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.031 lb | Standard Carton N/A 100 |
| POFMP-0404 | Size N/A 1/4 in | Fitting Size N/A 1/4 in | Thread Type N/A NPTF | Thread (in.-TPI) N/A 1/4 - 18 | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.044 lb | Standard Carton N/A 100 |
| POFMP-0406 | Size N/A 1/4 in | Fitting Size N/A 3/8 in | Thread Type N/A NPTF | Thread (in.-TPI) N/A 3/8 - 18 | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.055 lb | Standard Carton N/A 50 |
| POFMP-0604 | Size N/A 3/8 in | Fitting Size N/A 1/4 in | Thread Type N/A NPTF | Thread (in.-TPI) N/A 1/4 - 18 | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.053 lb | Standard Carton N/A 50 |
| POFMP-0606 | Size N/A 3/8 in | Fitting Size N/A 3/8 in | Thread Type N/A NPTF | Thread (in.-TPI) N/A 3/8 - 18 | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.071 lb | Standard Carton N/A 50 |
| POFMP-0608 | Size N/A 3/8 in | Fitting Size N/A 1/2 in | Thread Type N/A NPTF | Thread (in.-TPI) N/A 1/2 - 14 | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.119 lb | Standard Carton N/A 25 |
| POFMP-0808 | Size N/A 1/2 in | Fitting Size N/A 1/2 in | Thread Type N/A NPTF | Thread (in.-TPI) N/A 1/2 - 14 | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.121 lb | Standard Carton N/A 25 |
| POFMP-1008 | Size N/A 5/8 in | Fitting Size N/A 1/2 in | Thread Type N/A NPTF | Thread (in.-TPI) N/A 1/2 - 14 | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.143 lb | Standard Carton N/A 25 |
| POFMP-1012 | Size N/A 5/8 in | Fitting Size N/A 3/4 in | Thread Type N/A NPTF | Thread (in.-TPI) N/A 3/4 - 14 | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 0.190 lb | Standard Carton N/A 25 |
| POFMP-1208 | Size N/A 3/4 in | Fitting Size N/A 1/2 in | Thread Type N/A NPTF | Thread (in.-TPI) N/A 1/2 - 14 | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 1.960 lb | Standard Carton N/A 25 |
| POFMP-1212 | Size N/A 3/4 in | Fitting Size N/A 3/4 in | Thread Type N/A NPTF | Thread (in.-TPI) N/A 3/4 - 14 | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 1.940 lb | Standard Carton N/A 25 |