Male JIC 37 Degree Flare (UNF Threads) POFMJS Series
Brass Push-On Fittings
FEATURES AND ADVANTAGES
- Couplings designed specifically for use with push-on type hoses.
- Push-On fittings will lock on the hose without the use of clamps or ferrules.
- Applications include low-pressure air, fuel, water, oil, and lubrication lines.
- Brass - ASTM B124, Grade C37700.
Part Number |
Size |
Thread Type |
Thread (in.-TPI) |
PSI Rating at 70 oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| POFMJS-0404 | Size N/A 1/4 in | Thread Type N/A UNF | Thread (in.-TPI) N/A 7/16 - 20 | PSI Rating at 70 oF N/A 300 psi | Weight Each N/A 0.035 lb | Standard Carton N/A 100 |
| POFMJS-0606 | Size N/A 3/8 in | Thread Type N/A UNF | Thread (in.-TPI) N/A 9/16 - 18 | PSI Rating at 70 oF N/A 300 psi | Weight Each N/A 0.060 lb | Standard Carton N/A 50 |
| POFMJS-0808 | Size N/A 1/2 in | Thread Type N/A UNF | Thread (in.-TPI) N/A 3/4 - 16 | PSI Rating at 70 oF N/A 300 psi | Weight Each N/A 0.121 lb | Standard Carton N/A 50 |
| POFMJS-1212 | Size N/A 3/4 in | Thread Type N/A UNF | Thread (in.-TPI) N/A 1 1/16 - 12 | PSI Rating at 70 oF N/A 300 psi | Weight Each N/A 0.291 lb | Standard Carton N/A 25 |





