Female JIC 37 Degree Swivel (UNF Threads) POFFJS Series
Brass Push-On Fittings
FEATURES AND ADVANTAGES
- Couplings designed specifically for use with push-on type hoses.
- Push-On fittings will lock on the hose without the use of clamps or ferrules.
- Applications include low-pressure air, fuel, water, oil, and lubrication lines.
- Brass - ASTM B124, Grade C37700.
Part Number |
Size |
Thread Type |
Thread (in.-TPI) |
PSI Rating at 70 oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| POFFJS-0606 | Size N/A 3/8 in | Thread Type N/A UNF | Thread (in.-TPI) N/A 9/16 - 18 | PSI Rating at 70 oF N/A 300 psi | Weight Each N/A 0.064 lb | Standard Carton N/A 50 |
| POFFJS-1212 | Size N/A 3/4 in | Thread Type N/A UNF | Thread (in.-TPI) N/A 1 1/16 - 12 | PSI Rating at 70 oF N/A 300 psi | Weight Each N/A 0.220 lb | Standard Carton N/A 25 |





