IM-618 Series (Styrene-Butadiene) - Smooth Finish Red Sheet
American Biltrite
GENERAL PROPERTIES
- Industrial blend SBR for gaskets
- Styrene-Butadiene (SBR)
Item Number |
Gauge x Width |
Avg. Length (Linear Ft. /Roll) |
Surface |
Approx. Lbs./Roll |
|---|---|---|---|---|
| 110-04-368 | Gauge x Width N/A 1/16 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 70 ft | Surface N/A 210 sft | Approx. Lbs./Roll N/A 119 lb |
| 110-04-488 | Gauge x Width N/A 1/16 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 200 sft | Approx. Lbs./Roll N/A 113 lb |
| 110-04-728 | Gauge x Width N/A 1/16 x 72 in | Avg. Length (Linear Ft. /Roll) N/A 70 ft | Surface N/A 420 sft | Approx. Lbs./Roll N/A 233 lb |
| 110-06-368 | Gauge x Width N/A 3/32 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 55 ft | Surface N/A 165 sft | Approx. Lbs./Roll N/A 140 lb |
| 110-08-368 | Gauge x Width N/A 1/8 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 35 ft | Surface N/A 105 sft | Approx. Lbs./Roll N/A 119 lb |
| 110-08-488 | Gauge x Width N/A 1/8 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 25 ft | Surface N/A 100 sft | Approx. Lbs./Roll N/A 113 lb |
| 110-08-728 | Gauge x Width N/A 1/8 x 72 in | Avg. Length (Linear Ft. /Roll) N/A 35 ft | Surface N/A 210 sft | Approx. Lbs./Roll N/A 238 lb |
| 110-12-368 | Gauge x Width N/A 3/16 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 50 ft | Surface N/A 150 sft | Approx. Lbs./Roll N/A 254 lb |
| 110-12-488 | Gauge x Width N/A 3/16 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 35 ft | Surface N/A 140 sft | Approx. Lbs./Roll N/A 237 lb |
| 110-16-368 | Gauge x Width N/A 1/4 x 36 in | Avg. Length (Linear Ft. /Roll) N/A 35 ft | Surface N/A 105 sft | Approx. Lbs./Roll N/A 237 lb |
| 110-16-488 | Gauge x Width N/A 1/4 x 48 in | Avg. Length (Linear Ft. /Roll) N/A 25 ft | Surface N/A 100 sft | Approx. Lbs./Roll N/A 226 lb |
| 110-16-728 | Gauge x Width N/A 1/4 x 72 in | Avg. Length (Linear Ft. /Roll) N/A 20 ft | Surface N/A 120 sft | Approx. Lbs./Roll N/A 271 lb |





