Aluminum Part F Male Coupler x Male NPT
Aluminum Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Kuriyama offers two 8" coupling styles in aluminum.*
- Aluminum alloy specially designed for high tensile strength and impact resistance.
- ASTM aluminum alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
Part Number |
Coupler Size |
Thread Size NPT |
PSI Rating at 70oF (+21oC |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| AL-F050 | Coupler Size N/A 1/2 in | Thread Size NPT N/A 1/2 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B211 Grade 6063 | Weight Each N/A 0.14 lb | Standard Carton N/A 100 |
| AL-F075 | Coupler Size N/A 3/4 in | Thread Size NPT N/A 3/4 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.16 lb | Standard Carton N/A 50 |
| AL-F100 | Coupler Size N/A 1 in | Thread Size NPT N/A 1 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.20 lb | Standard Carton N/A 45 |
| AL-F125 | Coupler Size N/A 1 1/4 in | Thread Size NPT N/A 1 1/4 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 0.34 lb | Standard Carton N/A 30 |
| AL-F150 | Coupler Size N/A 1 1/2 in | Thread Size NPT N/A 1 1/2 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.46 lb | Standard Carton N/A 50 |
| AL-F200 | Coupler Size N/A 2 in | Thread Size NPT N/A 2 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.68 lb | Standard Carton N/A 60 |
| AL-F2015 | Coupler Size N/A 2 in | Thread Size NPT N/A 1 1/2 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.64 lb | Standard Carton N/A 40 |
| AL-F2030 | Coupler Size N/A 2 in | Thread Size NPT N/A 3 in | PSI Rating at 70oF (+21oC N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 1.06 lb | Standard Carton N/A 20 |
| AL-F250 | Coupler Size N/A 2 1/2 in | Thread Size NPT N/A 2 1/2 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.96 lb | Standard Carton N/A 30 |
| AL-F300 | Coupler Size N/A 3 in | Thread Size NPT N/A 3 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 1.30 lb | Standard Carton N/A 20 |
| AL-F3020 | Coupler Size N/A 3 in | Thread Size NPT N/A 2 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.86 lb | Standard Carton N/A 24 |
| AL-F3040 | Coupler Size N/A 3 in | Thread Size NPT N/A 4 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 1.78 lb | Standard Carton N/A 25 |
| AL-F400 | Coupler Size N/A 4 in | Thread Size NPT N/A 4 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 2.32 lb | Standard Carton N/A 25 |
| AL-F4030 | Coupler Size N/A 4 in | Thread Size NPT N/A 3 in | PSI Rating at 70oF (+21oC N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 1.57 lb | Standard Carton N/A 18 |
| AL-F500 | Coupler Size N/A 5 in | Thread Size NPT N/A 5 in | PSI Rating at 70oF (+21oC N/A 75 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 2.94 lb | Standard Carton N/A 4 |
| AL-F600 | Coupler Size N/A 6 in | Thread Size NPT N/A 6 in | PSI Rating at 70oF (+21oC N/A 75 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 3.92 lb | Standard Carton N/A 10 |
| AL-F800 | Coupler Size N/A 8 in | Thread Size NPT N/A 10 in | PSI Rating at 70oF (+21oC N/A 50 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 7.94 lb | Standard Carton N/A 2 |
| AL-F1000 | Coupler Size N/A 10 in | Thread Size NPT N/A 8 in | PSI Rating at 70oF (+21oC N/A 50 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 10.58 lb | Standard Carton N/A 2 |
| HDAL-F801 | Coupler Size N/A 8 in | Thread Size NPT N/A 8 in | PSI Rating at 70oF (+21oC N/A 50 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 9.95 lb | Standard Carton N/A 2 |