Aluminum Part DP Dust Plugs
Aluminum Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Kuriyama offers two 8" coupling styles in aluminum.*
- Aluminum alloy specially designed for high tensile strength and impact resistance.
- ASTM aluminum alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
Part Number |
Size |
PSI Rating at 70°F (+21°C) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| AL-DP050 | Size N/A 1/2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B211 Grade 6063 | Weight Each N/A 0.07 lb | Standard Carton N/A 100 |
| AL-DP075 | Size N/A 3/4 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.08 lb | Standard Carton N/A 50 |
| AL-DP100 | Size N/A 1 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.10 lb | Standard Carton N/A 80 |
| AL-DP125 | Size N/A 1 1/4 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 0.18 lb | Standard Carton N/A 50 |
| AL-DP150 | Size N/A 1 1/2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.25 lb | Standard Carton N/A 50 |
| AL-DP200 | Size N/A 2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.38 lb | Standard Carton N/A 60 |
| AL-DP250 | Size N/A 2 1/2 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.54 lb | Standard Carton N/A 40 |
| AL-DP300 | Size N/A 3 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.74 lb | Standard Carton N/A 50 |
| AL-DP400 | Size N/A 4 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 1.22 lb | Standard Carton N/A 25 |
| AL-DP500 | Size N/A 5 in | PSI Rating at 70°F (+21°C) N/A 75 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 1.46 lb | Standard Carton N/A 4 |
| AL-DP600 | Size N/A 6 in | PSI Rating at 70°F (+21°C) N/A 75 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 2.53 lb | Standard Carton N/A 20 |
| AL-DP800 | Size N/A 8 in | PSI Rating at 70°F (+21°C) N/A 50 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 4.04 lb | Standard Carton N/A 6 |
| AL-DP1000 | Size N/A 10 in | PSI Rating at 70°F (+21°C) N/A 50 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 5.36 lb | Standard Carton N/A 4 |
| HDAL-DP801 | Size N/A 8 in | PSI Rating at 70°F (+21°C) N/A 50 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 5.00 lb | Standard Carton N/A 6 |





