Aluminum Part C Female Coupler x Hose Shank
Aluminum Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- ASTM aluminum alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
- Forged brass handles.
- Zinc-plated carbon steel handle pins, pull rings and safety clips.
- Buna-N gasket included.
Part Number |
Coupler Size |
Thread Size NPT |
PSI Rating at 70oF (+21oC) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| AL-C050 | Coupler Size N/A 1/2 in | Thread Size NPT N/A 1/2 in | PSI Rating at 70oF (+21oC) N/A 250 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 0.20 lb | Standard Carton N/A 100 |
| AL-C075 | Coupler Size N/A 3/4 in | Thread Size NPT N/A 3/4 in | PSI Rating at 70oF (+21oC) N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.26 lb | Standard Carton N/A 50 |
| AL-C100 | Coupler Size N/A 1 in | Thread Size NPT N/A 1 in | PSI Rating at 70oF (+21oC) N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.42 lb | Standard Carton N/A 60 |
| AL-C125 | Coupler Size N/A 1 1/4 in | Thread Size NPT N/A 1 1/4 in | PSI Rating at 70oF (+21oC) N/A 250 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 0.68 lb | Standard Carton N/A 35 |
| AL-C150 | Coupler Size N/A 1 1/2 in | Thread Size NPT N/A 1 1/2 in | PSI Rating at 70oF (+21oC) N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.74 lb | Standard Carton N/A 30 |
| AL-C200 | Coupler Size N/A 2 in | Thread Size NPT N/A 2 in | PSI Rating at 70oF (+21oC) N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.98 lb | Standard Carton N/A 40 |
| AL-C2015 | Coupler Size N/A 2 in | Thread Size NPT N/A 1 1/2 in | PSI Rating at 70oF (+21oC) N/A 250 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.93 lb | Standard Carton N/A 40 |
| AL-C250 | Coupler Size N/A 2 1/2 in | Thread Size NPT N/A 2 1/2 in | PSI Rating at 70oF (+21oC) N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 1.28 lb | Standard Carton N/A 30 |
| AL-C300 | Coupler Size N/A 3 in | Thread Size NPT N/A 3 in | PSI Rating at 70oF (+21oC) N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 2.20 lb | Standard Carton N/A 15 |
| AL-C3020 | Coupler Size N/A 3 in | Thread Size NPT N/A 2 in | PSI Rating at 70oF (+21oC) N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 1.74 lb | Standard Carton N/A 9 |
| AL-C3025 | Coupler Size N/A 3 in | Thread Size NPT N/A 2 1/2 in | PSI Rating at 70oF (+21oC) N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 1.59 lb | Standard Carton N/A 9 |
| AL-C3040 | Coupler Size N/A 3 in | Thread Size NPT N/A 4 in | PSI Rating at 70oF (+21oC) N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 2.29 lb | Standard Carton N/A 6 |
| AL-C400 | Coupler Size N/A 4 in | Thread Size NPT N/A 4 in | PSI Rating at 70oF (+21oC) N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 3.16 lb | Standard Carton N/A 15 |
| AL-C4030 | Coupler Size N/A 4 in | Thread Size NPT N/A 3 in | PSI Rating at 70oF (+21oC) N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 2.94 lb | Standard Carton N/A 8 |
| AL-C500 | Coupler Size N/A 5 in | Thread Size NPT N/A 5 in | PSI Rating at 70oF (+21oC) N/A 75 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 3.88 lb | Standard Carton N/A 4 |
| AL-C600 | Coupler Size N/A 6 in | Thread Size NPT N/A 6 in | PSI Rating at 70oF (+21oC) N/A 75 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 7.70 lb | Standard Carton N/A 6 |
| AL-C800 | Coupler Size N/A 8 in | Thread Size NPT N/A 8 in | PSI Rating at 70oF (+21oC) N/A 50 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 10.63 lb | Standard Carton N/A 1 |
| AL-C1000 | Coupler Size N/A 10 in | Thread Size NPT N/A 10 in | PSI Rating at 70oF (+21oC) N/A 50 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 16.67 lb | Standard Carton N/A 1 |
| HDAL-C801 | Coupler Size N/A 8 in | Thread Size NPT N/A 8 in | PSI Rating at 70oF (+21oC) N/A 50 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 12.58 lb | Standard Carton N/A 1 |