Aluminum Part A Male Coupler x Female NPT
Aluminum Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Kuriyama offers two 8" coupling styles in aluminum.*
- Aluminum alloy specially designed for high tensile strength and impact resistance.
- ASTM aluminum alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
Part Number |
Coupler Size |
Thread Size NPT |
PSI Rating at 70°F |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| AL-A050 | Coupler Size N/A 1/2 in | Thread Size NPT N/A 1/2 in | PSI Rating at 70°F N/A 250 psi | ASTM Specification N/A B211 Grade 6063 | Weight Each N/A 0.10 lb | Standard Carton N/A 100 |
| AL-A075 | Coupler Size N/A 3/4 in | Thread Size NPT N/A 3/4 in | PSI Rating at 70°F N/A 251 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.13 lb | Standard Carton N/A 50 |
| AL-A100 | Coupler Size N/A 1 in | Thread Size NPT N/A 1 in | PSI Rating at 70°F N/A 252 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.12 lb | Standard Carton N/A 70 |
| AL-A125 | Coupler Size N/A 1 1/4 in | Thread Size NPT N/A 1 1/4 in | PSI Rating at 70°F N/A 253 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 0.20 lb | Standard Carton N/A 40 |
| AL-A150 | Coupler Size N/A 1 1/2 in | Thread Size NPT N/A 1 1/2 in | PSI Rating at 70°F N/A 254 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.28 lb | Standard Carton N/A 30 |
| AL-A200 | Coupler Size N/A 2 in | Thread Size NPT N/A 2 in | PSI Rating at 70°F N/A 255 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.38 lb | Standard Carton N/A 40 |
| AL-A2015 | Coupler Size N/A 2 in | Thread Size NPT N/A 1 1/2 in | PSI Rating at 70°F N/A 256 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 0.44 lb | Standard Carton N/A 40 |
| AL-A2030 | Coupler Size N/A 2 in | Thread Size NPT N/A 3 in | PSI Rating at 70°F N/A 257 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 0.75 lb | Standard Carton N/A 24 |
| AL-A250 | Coupler Size N/A 2 1/2 in | Thread Size NPT N/A 2 1/2 in | PSI Rating at 70°F N/A 150 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.58 lb | Standard Carton N/A 50 |
| AL-A300 | Coupler Size N/A 3 in | Thread Size NPT N/A 3 in | PSI Rating at 70°F N/A 151 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 0.70 lb | Standard Carton N/A 35 |
| AL-A3020 | Coupler Size N/A 3 in | Thread Size NPT N/A 2 in | PSI Rating at 70°F N/A 152 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 0.88 lb | Standard Carton N/A 36 |
| AL-A3040 | Coupler Size N/A 3 in | Thread Size NPT N/A 4 in | PSI Rating at 70°F N/A 153 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 1.37 lb | Standard Carton N/A 18 |
| AL-A400 | Coupler Size N/A 4 in | Thread Size NPT N/A 4 in | PSI Rating at 70°F N/A 154 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 1.58 lb | Standard Carton N/A 20 |
| AL-A4030 | Coupler Size N/A 4 in | Thread Size NPT N/A 3 in | PSI Rating at 70°F N/A 155 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 1.61 lb | Standard Carton N/A 12 |
| AL-A500 | Coupler Size N/A 5 in | Thread Size NPT N/A 5 in | PSI Rating at 70°F N/A 75 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 1.74 lb | Standard Carton N/A 4 |
| AL-A600 | Coupler Size N/A 6 in | Thread Size NPT N/A 6 in | PSI Rating at 70°F N/A 75 psi | ASTM Specification N/A B85 Grade 383 | Weight Each N/A 2.95 lb | Standard Carton N/A 15 |
| AL-A800 | Coupler Size N/A 8 in | Thread Size NPT N/A 8 in | PSI Rating at 70°F N/A 50 psi | ASTM Specification N/A B108-92 356 | Weight Each N/A 7.58 lb | Standard Carton N/A 2 |
| AL-A1000 | Coupler Size N/A 10 in | Thread Size NPT N/A 10 in | PSI Rating at 70°F N/A 50 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 9.88 lb | Standard Carton N/A 2 |
| HDAL-A801 | Coupler Size N/A 8 in | Thread Size NPT N/A 8 in | PSI Rating at 70°F N/A 50 psi | ASTM Specification N/A B26, Grade 713 | Weight Each N/A 9.48 lb | Standard Carton N/A 2 |