Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
    Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog
FEATURES AND ADVANTAGES
  • High quality design to withstand rigorous applications found in industrial markets.
  • Aluminum alloy specially designed for high tensile strength and impact resistance.
  • Supplied with stainless steel handles which are preferred in agriculture markets.
MATERIAL SPECIFICATIONS
  • ASTM aluminum alloy.
  • Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
  • 304 stainless steel handles, handle pins, pull rings, and safety clips.
  • Buna-N gasket included.
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

PSI Rating at 70oF (+21oC)

ASTM Specification

Weight Each

Standard Carton

N/A 1 in N/A 250 psi N/A B85 Grade 383 N/A 0.42 lb N/A 25
N/A 1 1/4 in N/A 250 psi N/A B108-92 356 N/A 0.68 lb N/A 20
N/A 1 1/2 in N/A 250 psi N/A B85 Grade 383 N/A 0.80 lb N/A 12
N/A 2 in N/A 250 psi N/A B85 Grade 383 N/A 0.92 lb N/A 10
N/A 2 1/2 in N/A 150 psi N/A B85 Grade 383 N/A 1.18 lb N/A 12
N/A 3 in N/A 150 psi N/A B85 Grade 383 N/A 1.80 lb N/A 10
N/A 4 in N/A 150 psi N/A B85 Grade 383 N/A 2.16 lb N/A 10
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1