Alfatech 3000 Minetuff Hydraulic Hose
Alfatech Minetuff Hydraulic Hoses
One and two wire braid reinforced hydraulic hose with MINETUFF Cover - AT3KMT
AT3KMT - One or two wire braid
Meets or exceeds the working and burst pressure requirements of SAE 100 R17
Meets or exceeds EN 857 1SC (sizes 04 and 06)
MSHA IC-152/18 approved flame resistance
1 wire braid up thru 1/2"
2 wire braid all sizes over 1/2"
AT3KMT - One or two wire braid
Meets or exceeds the working and burst pressure requirements of SAE 100 R17
Meets or exceeds EN 857 1SC (sizes 04 and 06)
MSHA IC-152/18 approved flame resistance
1 wire braid up thru 1/2"
2 wire braid all sizes over 1/2"
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend Radius |
Weight |
Coupling Recommendations AlfaCrimp One-Piece |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|---|
| AT3KMT-04 | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.47 in2.0 mm | Max. Working Pressure N/A 3250 psi | Min. Bend Radius N/A 1.9 in48.3 mm | Weight N/A 0.12 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| AT3KMT-06 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.61 in15.4 mm | Max. Working Pressure N/A 3120 psi | Min. Bend Radius N/A 2.5 in63.5 mm | Weight N/A 0.18 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| AT3KMT-08 | Size Code N/A 08 | ID N/A 1/2 in12.7 mm | OD N/A 0.76 in19.2 mm | Max. Working Pressure N/A 3000 psi | Min. Bend Radius N/A 3.5 in88.9 mm | Weight N/A 0.25 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |





