Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

One and two wire braid reinforced hydraulic hose with MINETUFF Cover - AT3KMT

AT3KMT - One or two wire braid
Meets or exceeds the working and burst pressure requirements of SAE 100 R17
Meets or exceeds EN 857 1SC (sizes 04 and 06)
MSHA IC-152/18 approved flame resistance
1 wire braid up thru 1/2"
2 wire braid all sizes over 1/2"
Unit of Measure

General Applications

General Applications

N/A Medium pressure service with petroleum based hydraulic fluids such as hot oil, grease, lubricants, and crude oils, air and water. Developed to withstand punishing conditions and to meet increasing pressure pulsing, flexing and temperature demands not currently covered by International specifications.

Features extraordinary flexibility, excellent bend radii properties, superior performance under flex-impulse conditions, and exceptional long life. Tested over 1,000,000 impulse cycles at 120% of rated working pressure.

Construction

Tube

N/A Synthetic Rubber, Black.. Oil-Resistant

Reinforcement

N/A One or Two Layers of High Tensile Steel Wire Braid Reinforcement

Cover

N/A Synthetic Rubber, Black.. Oil, Fuel, Weather, Ozone and Abrasion-Resistant

Branding

Branding

N/A ALFAGOMMA® AT3K MINETUFF ID…WP MPa... MPa... SAE 100R17 - DN... MSHA IC-152/16 - Q/YR

Service Temperature Range

Service Temperature Range

N/A -40 to 212 ºF-40 to 100 ºC

Maximum Operating Temperature

Maximum Operating Temperature

N/A 250 ºF121 ºC

Air Maximum Temperature

Air Maximum Temperature

N/A 175 ºF80 ºC

Nominal Specifications

Size Code

N/A 04

ID

N/A 1/4 in6.4 mm

OD

N/A 0.47 in2.0 mm

Max. Working Pressure

N/A 3250 psi

Min. Bend Radius

N/A 1.9 in48.3 mm

Weight

N/A 0.12 lbs/ft

Coupling Recommendations AlfaCrimp One-Piece

N/A B

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A AF1

Specifications

Brand

N/A Alfagomma®

Type

N/A One and Two Wire Braid

Series

N/A AT3KMT

Color

N/A Black

Style

N/A Wire Braid Hydraulic Hose

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.
Single wire braid.