Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Series Number

Size Code

ID

OD

Max Working Pressure

Min. Bend. Radius

Weight

Coupling Recommendations Two-Piece Ferrule Interlock

N/A 08 N/A 1/2 in12.7 mm N/A 1.00 in25.4 mm N/A 16000 psi N/A 8 in203.2 mm N/A 0.75 lbs/ft N/A WF9
N/A 12 N/A 3/4 in19.1 mm N/A 1.25 in31.8 mm N/A 14500 psi N/A 11 in279.4 mm N/A 1.13 lbs/ft N/A WF9
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1