Alfagomma® WB10 Waterblast Hoses
Alfagomma® Waterblast Hoses
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend. Radius |
Weight |
Coupling Recommendations Two-Piece Ferrule Skive |
Coupling Recommendations Two-Piece Ferrule Interlock |
|---|---|---|---|---|---|---|---|---|
| WB10-06 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.79 in20.1 mm | Max. Working Pressure N/A 10000 psi | Min. Bend. Radius N/A 6.0 in152.4 mm | Weight N/A 0.37 lbs/ft | Coupling Recommendations Two-Piece Ferrule Skive N/A AS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A |
| WB10-08 | Size Code N/A 08 | ID N/A 1/2 in12.7 mm | OD N/A 0.97 in24.6 mm | Max. Working Pressure N/A 10000 psi | Min. Bend. Radius N/A 8.0 in203.2 mm | Weight N/A 0.54 lbs/ft | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF2 |
| WB10-12 | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.24 in31.4 mm | Max. Working Pressure N/A 10000 psi | Min. Bend. Radius N/A 8.2 in208.3 mm | Weight N/A 0.99 lbs/ft | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF2 |
| WB10-16 | Size Code N/A 16 | ID N/A 1 in25.40 mm | OD N/A 1.51 in38.2 mm | Max. Working Pressure N/A 10000 psi | Min. Bend. Radius N/A 11.0 in279.4 mm | Weight N/A 1.37 lbs/ft | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF2 |





