Code 61 Flange 90 Degree
AlfaCrimp One-Piece Fittings - F Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Flange Dash Size |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| F-1212-C619 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 65.0 mm | D Drop N/A 58.0 mm | Flange Dash Size N/A 12 | Weight Per Each N/A 1.25 lb |
| F-1616-C619 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 78.1 mm | D Drop N/A 64.0 mm | Flange Dash Size N/A 16 | Weight Per Each N/A 1.80 lb |
| F-1620-C619 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 74.7 mm | D Drop N/A 69.0 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 2.35 lb |
| F-2020-C619 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 92.0 mm | D Drop N/A 81.0 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 3.00 lb |
| F-2024-C619 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 97 mm | D Drop N/A 85.0 mm | Flange Dash Size N/A 24 | Weight Per Each N/A 3.60 lb |
| F-2424-C619 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 103.0 mm | D Drop N/A 93.0 mm | Flange Dash Size N/A 24 | Weight Per Each N/A 4.25 lb |
| F-2432-C619 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 138 mm | D Drop N/A 97.0 mm | Flange Dash Size N/A 32 | Weight Per Each N/A 4.75 lb |
| F-3232-C619 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 139.0 mm | D Drop N/A 130.0 mm | Flange Dash Size N/A 32 | Weight Per Each N/A 4.95 lb |





