Code 61 Flange 45 Degree
AlfaCrimp One-Piece Fittings - F Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Flange Dash Size |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| F-1212-C614 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 71.0 mm | D Drop N/A 28.0 mm | Flange Dash Size N/A 12 | Weight Per Each N/A 1.10 lb |
| F-1616-C614 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 88.0 mm | D Drop N/A 35.0 mm | Flange Dash Size N/A 16 | Weight Per Each N/A 1.85 lb |
| F-1620-C614 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 88.9 mm | D Drop N/A 32.5 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 2.05 lb |
| F-2020-C614 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 94.3 mm | D Drop N/A 38.5 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 2.70 lb |
| F-2024-C614 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 99.0 mm | D Drop N/A 40.0 mm | Flange Dash Size N/A 24 | Weight Per Each N/A 3.20 lb |
| F-2424-C614 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 99.8 mm | D Drop N/A 43.0 mm | Flange Dash Size N/A 24 | Weight Per Each N/A 3.95 lb |
| F-2432-C614 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 140.0 mm | D Drop N/A 56.5 mm | Flange Dash Size N/A 32 | Weight Per Each N/A 4.50 lb |
| F-3232-C614 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 154.0 mm | D Drop N/A 54.0 mm | Flange Dash Size N/A 32 | Weight Per Each N/A 4.80 lb |





