Alfabiotech ABTP5K Hydraulic Hose
Alfabiotech Minetuff Hydraulic Hoses
Alfabiotech 5500 Plus MINETUFF - ABTP5K Hydraulic Hose
ABTP5K - 4 wire spiral
Exceeds SAE 100R13 all sizes
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/16 approved flame resistance
ABTP5K - 4 wire spiral
Exceeds SAE 100R13 all sizes
ISO 18752/CC 1,000,000+ impulse cycles all sizes
MSHA IC-152/16 approved flame resistance
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend. Radius |
Weight |
Coupling Recommendations Two-Piece Ferrule Skive |
Coupling Recommendations Two-Piece Ferrule Interlock |
|---|---|---|---|---|---|---|---|---|
| ABTP5K-12 | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.22 in31.0 mm | Max. Working Pressure N/A 5500 psi | Min. Bend. Radius N/A 7.1 in180.3 mm | Weight N/A 0.89 lbs/ft | Coupling Recommendations Two-Piece Ferrule Skive N/A AS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF2 |
| ABTP5K-16 | Size Code N/A 16 | ID N/A 1 in25.40 mm | OD N/A 1.51 in38.3 mm | Max. Working Pressure N/A 5500 psi | Min. Bend. Radius N/A 8.3 in210.8 mm | Weight N/A 1.30 lbs/ft | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF2 |





