Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

alfabiotech EVOLUTION E6KST Seriesl
6000 PSI Supertuff Hydraulic Hose
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Series Number

Size Code

ID

OD

Max. Working Pressure (psi) at 68ºF

Min. Bend. Radius

Weight

Coupling Recommendations AlfaCrimp One-Piece

Coupling Recommendations Two-Piece Ferrule Skive

Coupling Recommendations Two-Piece Ferrule Interlock

N/A 4 N/A 1/4 in6.4 mm N/A 0.67 in17 mm N/A 6000 psi N/A 2 7/20 in60.0 mm N/A 0.35 lbs/ft N/A S N/A AS4 N/A
N/A 6 N/A 3/8 in9.5 mm N/A 0.78 in19.8 mm N/A 6000 psi N/A 2 19/20 in75.0 mm N/A 0.42 lbs/ft N/A S N/A AS4 N/A
N/A 8 N/A 1/2 in12.7 mm N/A 0.89 in22.5 mm N/A 6000 psi N/A 3 8/15 in90.0 mm N/A 0.48 lbs/ft N/A S N/A AS4 N/A
N/A 10 N/A 5/8 in15.9 mm N/A 1.09 in27.8 mm N/A 6000 psi N/A 3 15/16 in100.0 mm N/A 0.80 lbs/ft N/A S N/A N/A XF1 YS1
N/A 12 N/A 3/4 in19.1 mm N/A 1.20 in30.6 mm N/A 6000 psi N/A 4 23/32 in120.0 mm N/A 0.93 lbs/ft N/A F S N/A N/A XF2 YS2
N/A 16 N/A 1 in25.40 mm N/A 1.50 in38.2 mm N/A 6000 psi N/A 5 29/32 in150 mm N/A 1.30 lbs/ft N/A F S N/A N/A XF2 YS2
N/A 20 N/A 1 1/4 in31.80 mm N/A 1.87 in47.6 mm N/A 6000 psi N/A 8 13/15 in225.0 mm N/A 2.01 lbs/ft N/A F S N/A N/A XF1 YS1
N/A 24 N/A 1 1/2 in38.10 mm N/A 2.14 in54.4 mm N/A 6000 psi N/A 12 in305.0 mm N/A 2.80 lbs/ft N/A S N/A N/A XF1 YS1
N/A 32 N/A 2 in50.80 mm N/A 2.70 in68.7 mm N/A 6000 psi N/A 14 31/32 in380.0 mm N/A 4.09 lbs/ft N/A N/A N/A ZF1
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1