Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

alfabiotech EVOLUTION E5KST Seriesl
5000 PSI Supertuff Hydraulic Hose
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Series Number

Size Code

ID

OD

Max. Working Pressure (psi) at 68ºF

Min. Bend. Radius

Weight

Coupling Recommendations AlfaCrimp One-Piece

Coupling Recommendations Two-Piece Ferrule Skive

Coupling Recommendations Two-Piece Ferrule Interlock

N/A 10 N/A 5/8 in15.9 mm N/A 1.00 in25.4 mm N/A 5,000 psi N/A 3 15/16 in100.0 mm N/A 0.57 lbs/ft N/A S N/A AS4 N/A
N/A 12 N/A 3/4 in19.1 mm N/A 1.16 in29.4 mm N/A 5,000 psi N/A 4 23/32 in120.0 mm N/A 0.79 lbs/ft N/A F S N/A AS4 N/A XF2 YS2
N/A 16 N/A 1 in25.40 mm N/A 1.47 in37.4 mm N/A 5,000 psi N/A 5 29/32 in150 mm N/A 1.10 lbs/ft N/A F S N/A AS4 N/A XF2 YS2
N/A 20 N/A 1 1/4 in31.80 mm N/A 1.73 in44 mm N/A 5,000 psi N/A 8 4/15 in210.0 mm N/A 1.49 lbs/ft N/A F S N/A N/A XF2 YS2
N/A 24 N/A 1 1/2 in38.10 mm N/A 2.16 in54.8 mm N/A 5,000 psi N/A 9 27/32 in250.0 mm N/A 2.64 lbs/ft N/A F S N/A N/A XF1 YS1
N/A 32 N/A 2 in50.80 mm N/A 2.70 in68.7 mm N/A 5,000 psi N/A 12 17/32 in318.0 mm N/A 3.89 lbs/ft N/A F S N/A N/A XF1 YS1
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1