Alfabiotech Evolution E5.5K Hydraulic Hose
Alfabiotech Evolution Minetuff Hoses
alfabiotech EVOLUTION E5.5K Seriesl
5500 PSI Minetuff Hydraulic Hose
5500 PSI Minetuff Hydraulic Hose
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure (psi) at 68ºF |
Min. Bend. Radius |
Weight |
Coupling Recommendations AlfaCrimp One-Piece |
Coupling Recommendations Two-Piece Ferrule Skive |
Coupling Recommendations Two-Piece Ferrule Interlock |
|---|---|---|---|---|---|---|---|---|---|
| E5.5K-12 | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.19 in30.2 mm | Max. Working Pressure (psi) at 68ºF N/A 5500 psi | Min. Bend. Radius N/A 4 23/32 in120.0 mm | Weight N/A 0.86 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A S | Coupling Recommendations Two-Piece Ferrule Skive N/A AS4 | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF2 YS2 |
| E5.5K-16 | Size Code N/A 16 | ID N/A 1 in25.40 mm | OD N/A 1.47 in37.4 mm | Max. Working Pressure (psi) at 68ºF N/A 5500 psi | Min. Bend. Radius N/A 5 29/32 in150 mm | Weight N/A 1.23 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A S | Coupling Recommendations Two-Piece Ferrule Skive N/A | Coupling Recommendations Two-Piece Ferrule Interlock N/A XF2 YS2 |





