Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

alfabiotech EVOLUTION E3K Seriesl
3000 PSI Minetuff Hydraulic Hose
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Series Number

Size Code

ID

OD

Max. Working Pressure (psi) at 68ºF

Min. Bend. Radius

Weight

Coupling Recommendations AlfaCrimp One-Piece

Coupling Recommendations Two-Piece Ferrule Skive

N/A 20 N/A 1 1/4 in31.80 mm N/A 1.77 in44.9 mm N/A 3000 psi N/A 8 4/15 in210.0 mm N/A 1.27 lbs/ft N/A B S N/A AS4
N/A 24 N/A 1 1/2 in38.10 mm N/A 1.99 in50.6 mm N/A 3000 psi N/A 9 27/32 in250.0 mm N/A 1.59 lbs/ft N/A B S N/A AS4
N/A 32 N/A 2 in50.80 mm N/A 2.55 in64.7 mm N/A 3000 psi N/A 12 17/32 in318.0 mm N/A 2.38 lbs/ft N/A B S N/A AS4
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1