T719AA Series Abrasive Slurry S&D Hose
Abrasive Slurry S&D Hose & Couplings
Part Number |
Alfamuff Couplings |
ID |
OD |
Tube Thickness |
Max. Working Pressure |
Vacuum Rating |
Min. Bend Radius at 68oF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| T719AA200X100 |
Alfamuff Couplings
N/A
|
ID N/A 2 in51 mm | OD N/A 2.95 in75 mm | Tube Thickness N/A 0.236 in6 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bend Radius at 68oF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 2.09 lbs/ft |
| T719AA300X100 |
Alfamuff Couplings
N/A
|
ID N/A 3 in76 mm | OD N/A 4.49 in114 mm | Tube Thickness N/A 0.354 in9 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bend Radius at 68oF N/A 15 in | Standard Length N/A 100 ft | Weight N/A 4.96 lbs/ft |
| T719AA400X100 |
Alfamuff Couplings
N/A
|
ID N/A 4 in102 mm | OD N/A 5.24 in133 mm | Tube Thickness N/A 0.315 in8 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bend Radius at 68oF N/A 20 in | Standard Length N/A 100 ft | Weight N/A 5.25 lbs/ft |
| T719AA600X100 |
Alfamuff Couplings
N/A
|
ID N/A 6 in152 mm | OD N/A 7.40 in188 mm | Tube Thickness N/A 0.315 in8 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bend Radius at 68oF N/A 30 in | Standard Length N/A 100 ft | Weight N/A 9.53 lbs/ft |
| T719AA800X100 |
Alfamuff Couplings
N/A
|
ID N/A 8 in203 mm | OD N/A 9.57 in243 mm | Tube Thickness N/A 0.315 in8 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bend Radius at 68oF N/A 48 in | Standard Length N/A 100 ft | Weight N/A 12.53 lbs/ft |
| T719AA1000X40 |
Alfamuff Couplings
N/A
|
ID N/A 10 in254 mm | OD N/A 11.57 in294 mm | Tube Thickness N/A 0.315 in8 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bend Radius at 68oF N/A 80 in | Standard Length N/A 40 ft | Weight N/A 15.70 lbs/ft |
| T719AA1200X40 |
Alfamuff Couplings
N/A
|
ID N/A 12 in305 mm | OD N/A 13.94 in354 mm | Tube Thickness N/A 0.354 in9 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bend Radius at 68oF N/A 96 in | Standard Length N/A 40 ft | Weight N/A 19.41 lbs/ft |





