Piranhaflex™ Series PF628
100R8 Hydraulic Hose
Made in The USA
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bending Radius |
Weight |
Coupling Recommendations One-Piece Carbon Steel |
Coupling Recommendations One-Piece Stainless Steel |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|---|---|
| PF628-04-250R | Size Code N/A 04 | ID N/A 1/4 in6.5 mm | OD N/A 0.485 in12.3 mm | Max. Working Pressure N/A 5,000 psi | Min. Bending Radius N/A 2.00 in50 mm | Weight N/A 0.07 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-04XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A P-04XX-XXXX-SS | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A |
| PF628-04BX | Size Code N/A 04 | ID N/A 1/4 in6.5 mm | OD N/A 0.485 in12.3 mm | Max. Working Pressure N/A 5,000 psi | Min. Bending Radius N/A 2.00 in50 mm | Weight N/A 0.07 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-04XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A P-04XX-XXXX-SS | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A |
| PF628-06-250R | Size Code N/A 06 | ID N/A 3/8 in9.7 mm | OD N/A 0.630 in16 mm | Max. Working Pressure N/A 4000 psi | Min. Bending Radius N/A 2.50 in64 mm | Weight N/A 0.10 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-06XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A |
| PF628-06BX | Size Code N/A 06 | ID N/A 3/8 in9.7 mm | OD N/A 0.630 in16 mm | Max. Working Pressure N/A 4000 psi | Min. Bending Radius N/A 2.50 in64 mm | Weight N/A 0.10 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-06XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A |
| PF628-08-250R | Size Code N/A 08 | ID N/A 1/2 in12.9 mm | OD N/A 0.820 in20.8 mm | Max. Working Pressure N/A 3500 psi | Min. Bending Radius N/A 3.50 in89 mm | Weight N/A 0.17 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-08XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A |
| PF628-08BX | Size Code N/A 08 | ID N/A 1/2 in12.9 mm | OD N/A 0.820 in20.8 mm | Max. Working Pressure N/A 3500 psi | Min. Bending Radius N/A 3.50 in89 mm | Weight N/A 0.17 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-08XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A |
| PF628-12-250R | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.050 in26.7 mm | Max. Working Pressure N/A 2250 psi | Min. Bending Radius N/A 4.50 in114 mm | Weight N/A 0.20 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A |
| PF628-12BX | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.050 in26.7 mm | Max. Working Pressure N/A 2250 psi | Min. Bending Radius N/A 4.50 in114 mm | Weight N/A 0.20 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A |



