Piranhaflex™ Series PF528NC
100R8 Hydraulic Hose
Made in the USA
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bending Radius |
Weight |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|
| PF528NC-03-250R | Size Code N/A 03 | ID N/A 3/16 in4.8 mm | OD N/A 0.475 in12.1 mm | Max. Working Pressure N/A 5,000 psi | Min. Bending Radius N/A 0.75 in19 mm | Weight N/A 0.073 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFX-03 |
| PF528NC-04-250R | Size Code N/A 04 | ID N/A 1/4 in6.5 mm | OD N/A 0.584 in14.8 mm | Max. Working Pressure N/A 5,000 psi | Min. Bending Radius N/A 2.00 in50 mm | Weight N/A 0.112 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFX-04 |
| PF528NC-06-250R | Size Code N/A 06 | ID N/A 3/8 in9.7 mm | OD N/A 0.75 in19.1 mm | Max. Working Pressure N/A 4000 psi | Min. Bending Radius N/A 2.50 in64 mm | Weight N/A 0.154 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFX-06 |
| PF528NC-08-250R | Size Code N/A 08 | ID N/A 1/2 in12.9 mm | OD N/A 0.935 in23.7 mm | Max. Working Pressure N/A 3500 psi | Min. Bending Radius N/A 3.50 in89 mm | Weight N/A 0.236 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFX-08 |
| PF528NC-12-250R | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.22 in30.9 mm | Max. Working Pressure N/A 2250 psi | Min. Bending Radius N/A 4.50 in114 mm | Weight N/A 0.352 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFX-12 |
| PF528NC-16-250R | Size Code N/A 16 | ID N/A 1 in25.40 mm | OD N/A 1.620 in41.1 mm | Max. Working Pressure N/A 2000 psi | Min. Bending Radius N/A 6.00 in152.0 mm | Weight N/A 0.584 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A |





