Piranhaflex™ Series PF267NC
100R7 Hydraulic Hose
Made in the USA
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bending Radius |
Weight |
Coupling Recommendations One-Piece Carbon Steel |
Coupling Recommendations One-Piece Stainless Steel |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|---|---|
| PF267NC-02-250R | Size Code N/A 02 | ID N/A 1/8 in3.2 mm | OD N/A 0.322 in8.2 mm | Max. Working Pressure N/A 3000 psi | Min. Bending Radius N/A 0.75 in19.0 mm | Weight N/A 0.04 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A F02NPT2 | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A |
| PF267NC-03-250R | Size Code N/A 03 | ID N/A 3/16 in4.8 mm | OD N/A 0.415 in10.5 mm | Max. Working Pressure N/A 3000 psi | Min. Bending Radius N/A 0.75 in19.0 mm | Weight N/A 0.05 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A | Coupling Recommendations One-Piece Stainless Steel N/A P-03XX-XXXX-SS | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-03 |
| PF267NC-04-250R | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.496 in12.6 mm | Max. Working Pressure N/A 2750 psi | Min. Bending Radius N/A 1.50 in38.0 mm | Weight N/A 0.07 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-04XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A P-04XX-XXXX-SS | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-04 |
| PF267NC-05-250R | Size Code N/A 05 | ID N/A 5/16 in8.1 mm | OD N/A 0.580 in14.7 mm | Max. Working Pressure N/A 2500 psi | Min. Bending Radius N/A 1.75 in44.0 mm | Weight N/A 0.09 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-05XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR7-05 |
| PF267NC-06-250R | Size Code N/A 06 | ID N/A 3/8 in9.7 mm | OD N/A 0.651 in16.5 mm | Max. Working Pressure N/A 2250 psi | Min. Bending Radius N/A 2.00 in51.0 mm | Weight N/A 0.12 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-06XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-06 |
| PF267NC-08-250R | Size Code N/A 08 | ID N/A 1/2 in13.1 mm | OD N/A 0.834 in21.2 mm | Max. Working Pressure N/A 2000 psi | Min. Bending Radius N/A 3.00 in76.0 mm | Weight N/A 0.17 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-08XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-08 |
| PF267NC-12-250R | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.050 in26.7 mm | Max. Working Pressure N/A 1250 psi | Min. Bending Radius N/A 6.00 in152.0 mm | Weight N/A 0.24 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-12 |
| PF267NC-16-250R | Size Code N/A 16 | ID N/A 1 in25.4 mm | OD N/A 1.360 in34.5 mm | Max. Working Pressure N/A 1000 psi | Min. Bending Radius N/A 8.00 in203.0 mm | Weight N/A 0.31 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFX-16 |





