Piranhaflex™ Series PF427NC Hydraulic Hose
100R18 Hydraulic Hose
Made in The USA
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bending Radius |
Weight |
Coupling Recommendations One-Piece Carbon Steel |
Coupling Recommendations One-Piece Stainless Steel |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|---|---|
| PF427NC-04-250R | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.496 in12.7 mm | Max. Working Pressure N/A 3000 psi | Min. Bending Radius N/A 1.50 in38 mm | Weight N/A 0.06 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-04XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A P-04XX-XXXX-SS | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-04 |
| PF427NC-06-250R | Size Code N/A 06 | ID N/A 3/8 in9.7 mm | OD N/A 0.650 in16.5 mm | Max. Working Pressure N/A 3000 psi | Min. Bending Radius N/A 2.00 in51 mm | Weight N/A 0.11 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-06XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-06 |
| PF427NC-08-250R | Size Code N/A 08 | ID N/A 1/2 in13.1 mm | OD N/A 0.834 in21.1 mm | Max. Working Pressure N/A 3000 psi | Min. Bending Radius N/A 3.00 in76 mm | Weight N/A 0.16 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-08XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-08 |





