Print Back
T509OE - Acid - Chemical S&D 240 PSI - UHMWPE
Unit of Measure
1 

Series Number

ID

OD

Max. Working Pressure

Vacuum Rating

Min. Bending Radius at 68°F

Standard Length

Weight

T509OE075X100 N/A 3/4 in19 mm N/A 1.22 in31 mm N/A 240 psi N/A 27 inHg N/A 7 1/2 in N/A 100 ft N/A 0.41 lbs/ft
T509OE100X100 N/A 1 in25 mm N/A 1.46 in37 mm N/A 240 psi N/A 27 inHg N/A 9 in N/A 100 ft N/A 0.50 lbs/ft
T509OE125X100 N/A 1 1/4 in32 mm N/A 1.73 in44 mm N/A 240 psi N/A 27 inHg N/A 10 1/4 in N/A 100 ft N/A 0.60 lbs/ft
T509OE150X100 N/A 1 1/2 in38 mm N/A 1.97 in50 mm N/A 240 psi N/A 27 inHg N/A 13 1/4 in N/A 100 ft N/A 0.68 lbs/ft
T509OE200X100 N/A 2 in51 mm N/A 2.48 in63 mm N/A 240 psi N/A 27 inHg N/A 16 1/4 in N/A 100 ft N/A 0.91 lbs/ft
T509OE250X100 N/A 2 1/2 in63 mm N/A 3.03 in77 mm N/A 240 psi N/A 27 inHg N/A 17 1/2 in N/A 100 ft N/A 1.40 lbs/ft
T509OE300X100 N/A 3 in76 mm N/A 3.62 in92 mm N/A 240 psi N/A 24 inHg N/A 20 3/4 in N/A 100 ft N/A 1.91 lbs/ft
T509OE400X100 N/A 4 in102 mm N/A 4.65 in118 mm N/A 240 psi N/A 24 inHg N/A 26 1/2 in N/A 100 ft N/A 2.61 lbs/ft
T509OE600X100 N/A 6 in152 mm N/A 6.77 in172 mm N/A 240 psi N/A 24 inHg N/A 40 in N/A 100 ft N/A 5.28 lbs/ft
Unit of Measure
1