Kuriyama of America, Inc.
150 N MARTINGALE ROAD
SCHAUMBURG, IL 60173-5335 USA
Phone:
(847) 755-0360
Toll-Free FAX:
(800) 800-0320
International FAX:
(847) 885-0996
Email:
sales@kuriyama.com
Print
Back
Kuriyama of America
>
Couplings & Accessories
>
Sphere Lock⢠Ball and Socket Couplings
>
Buna Gasket (Type B) SLB-BUNA Series
> Part Number SLB-BUNA200
Part Number SLB-BUNA200, 2 in. Size Buna Gasket (Type B)
Unit of Measure
Imperial
Metric
Both
Nominal Specifications
|
Specifications
Nominal Specifications
Size
N/A
2 in
Weight Each
N/A
0.04 lb
Standard Carton
N/A
1
Specifications
Brand
N/A
Kuriyama
Type
N/A
Buna Gasket (Type B)
Material
N/A
Buna