Kuriyama of America, Inc.
150 N MARTINGALE ROAD
SCHAUMBURG, IL 60173-5335 USA
Phone:
(847) 755-0360
Toll-Free FAX:
(800) 800-0320
International FAX:
(847) 885-0996
Email:
sales@kuriyama.com
Print
Back
Kuriyama of America
>
Couplings & Accessories
>
Sphere Lock⢠Ball and Socket Couplings
>
Female Socket x Male Ball Reducer (Type B) (Includes Buna Gasket and Locking Lever Ring) SLB-FMR Series
> Part Number SLB-FMR6080
Part Number SLB-FMR6080, 6 in. Size Female Socket x Male Ball Reducer (Type B)
Unit of Measure
Imperial
Metric
Both
Nominal Specifications
|
Specifications
Nominal Specifications
Female Socket Size
N/A
6 in
Male Socket Size
N/A
8 in
PSI Rating at 70oF
N/A
175 psi
Weight Each
N/A
25.74 lb
Standard Carton
N/A
1
Specifications
Brand
N/A
Kuriyama
Type
N/A
Female Socket x Male Ball Reducer (Type B)
Gaskets
N/A
Buna