Kuriyama of America, Inc.
150 N MARTINGALE ROAD
SCHAUMBURG, IL 60173-5335 USA
Phone:
(847) 755-0360
Toll-Free FAX:
(800) 800-0320
International FAX:
(847) 885-0996
Email:
sales@kuriyama.com
Print
Back
Kuriyama of America
>
Couplings & Accessories
>
Sphere Lock⢠Ball and Socket Couplings
>
Male Ball x Hose Shank HD Crimp (Type B) SLB-CRMH Series
> Part Number SLB-CRMH800
Part Number SLB-CRMH800, 8 in. Size Male Ball x Hose Shank HD Crimp (Type B)
Unit of Measure
Imperial
Metric
Both
Nominal Specifications
|
Specifications
Nominal Specifications
Size
N/A
8 in
PSI Rating at 70oF
N/A
175 psi
Weight Each
N/A
17.57 lb
Standard Carton
N/A
1
Specifications
Type
N/A
Male Ball x Hose Shank HD Crimp (Type B)
Connection Type
N/A
Male
Brand
N/A
Kuriyama
Gaskets
N/A
Buna