Unit of Measure
Specifications
Brand |
N/A Piranhaflex™ |
Dash Size |
N/A 14 |
Hose ID Size |
N/A 7/8 in22.2 mm |
F Thread Dash Size |
N/A 16 |
F Thread Size (in. TPI) |
N/A 1 5/16-12 |
C Cut-Off Factor |
N/A 32.1 mm |
Hex Dia. CH1 |
N/A 32 mm |
Hex Dia. CH2 |
N/A 38 mm |
Weight |
N/A 0.46 lb |
Type |
N/A Carbon Steel Two-Piece Fittings Inserts |
Connection Type |
N/A Female |
Thread Type |
N/A JIC Female Double Hex |
Seat Angle |
N/A 37 º |



