Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Piranhaflex™

Dash Size

N/A 06

Hose ID Size

N/A 3/8 in9.5 mm

B OD

N/A 19.0 mm

L Length

N/A 28.8 mm

Weight Each

N/A 0.04 lb

Type

N/A Carbon Steel Two-Piece Fittings Frerrules

Connection Type

N/A Ferrule

Series

N/A PFR3