Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Sleeves designed for use with a variety of fittings and couplings.
  • 304 stainless steel.
MATERIAL SPECIFICATIONS
  • ASTM A666 304 SS.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Sleeves designed for use with a variety of fittings and couplings.
  • 304 stainless steel.

Specifications

Sleeve ID

N/A 1.50 in38 mm

Wall Thickness

N/A 0.059 in1.5 mm

Length

N/A 2.29 in58.20 mm

Weight Each

N/A 0.20 lb

Standard Carton

N/A 200

Type

N/A Crimp Sleeves

Brand

N/A Kuriyama

Material

N/A Type 304 Stainless Steel