Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Clamps are sold in box quantities only.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Doubled wrapped for secure holding ability
  • Compatible with most pneumatic equipment or hand operated tools
  • Available in both carbon steel & 201 stainless steel

Specifications

Brand

N/A Kuriyama

Clamp ID Size

N/A 6 1/2 in

Pieces Per Box

N/A 25

Band Width

N/A 5/8 in

Weight Carton

N/A 7.10 lb

Standard Carton

N/A 1

Type

N/A Center Punch Clamp

Material

N/A Galvanized Carbon Steel