Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • T-Bolt design provides extra strength and creates a 360' seal to prevent leaks.
  • Folded turn edge design of the band prevents damage to hoses or tubes.
  • Hex nut provides easy installation.
MATERIAL SPECIFICATIONS
  • 304 stainless steel band, bolt, and nut.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • T-Bolt design provides extra strength and creates a 360' seal to prevent leaks.
  • Folded turn edge design of the band prevents damage to hoses or tubes.
  • Hex nut provides easy installation.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • 304 stainless steel band, bolt, and nut.

Specifications

Brand

N/A Kuriyama

Size Range

N/A 25/32 to 7/8 in

Band Width

N/A 23/32 in

Maximum Torque

N/A 6 ft·lb

Weight Each

N/A 0.066 lb

Standard Carton

N/A 500

Package Type

N/A Each

Type

N/A T-Bolt Clamp

Material

N/A Type 304 Stainless Steel