Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use in medium to high-pressure applications using steam, air, and fluids.
  • The metal-to-metal design provides for optimum sealing at high temperatures.
  • Used in conjunction with interlocking bolt clamps.
  • Couplings with hose barbs come with an interlocking collar to connect with the interlocking bolt clamps.
  • Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.
MATERIAL SPECIFICATIONS
  • Ductile iron plated.
  • ASTM A536, Grade 65/45/12.
MAXIMUM SERVICE TEMPERATURE
  • +450°F (+232°C)
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Designed for use in medium to high-pressure applications using steam, air, and fluids.
  • The metal-to-metal design provides for optimum sealing at high temperatures.
  • Used in conjunction with interlocking bolt clamps.
  • Couplings with hose barbs come with an interlocking collar to connect with the interlocking bolt clamps.
  • Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Ductile iron plated.
  • ASTM A536, Grade 65/45/12.

Maximum Service Temperature

MAXIMUM SERVICE TEMPERATURE

N/A 232 ºC450 ºF

Specifications

Size

N/A 1/2 in

Water

N/A 600 psi

Steam

N/A 250 psi

Air

N/A 600 psi

Weight Each

N/A 0.29 lb

Standard Carton

N/A 200

Package Type

N/A Each

Type

N/A Female Spud

Brand

N/A Kuriyama

Style

N/A Copper Sealing

End Type

N/A Female NPT

Second End Type

N/A Male NPS