Uniquely different PVC air hose that prevents static build-up without the need of a static wire.
Unit of Measure
Construction
|
Features
|
Applications
|
Electrical Data
|
Service Temperature Range
|
Specifications
|
Nominal Specifications
|
Note
|
Compliance Footnotes
Construction
Tube Construction |
N/A Co-Extruded Electrically-Conductive PVC |
Reinforcement Construction |
N/A Spiral Polyester Yarn |
Cover Construction |
N/A Blue Polyurethane for Superior Abrasion Resistance |
Features
Features |
N/A
|
Applications
Application |
N/A
|
Electrical Data
Electrical Data |
N/A
|
Service Temperature Range
Service Temperature [Min] |
N/A 14 ºF-10 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Specifications
Series No. |
N/A A4176 |
Brand |
N/A Kuri Tec® |
Type |
N/A Conductive PVC Air Hose with Polyurethane Cover |
Material |
N/A PVC |
Color |
N/A Blue |
Performance |
N/A Prevents Static Build-Up without Using a Static Wire |
Nominal Specifications
Size Code |
N/A 08 |
Nominal ID |
N/A 1/2 in12.7 mm |
Nominal OD |
N/A 0.813 in20.7 mm |
Max. Working Pressure at 70 ºF (20 ºC) |
N/A 300 psi |
Max. Working Pressure at 122 ºF (50 ºC) |
N/A 180 psi |
Standard Length Coils |
N/A 100 ft |
Approx. Wt. Per Pkg. |
N/A 18 lb |
Package Type |
N/A Coils |



