Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Kuriyama

Color

N/A White

Color Code

N/A None

Size

N/A 4 in

Weight Each

N/A 0.040 lb

Standard Carton

N/A 25

Type

N/A White PTFE Tri-Clamp Sanitary Gasket™

Material

N/A PTFE

Certification

Certification

N/A USP Class VI Standard

Service Temperature Range

Service Temperature Min

N/A -40 ºC-40 ºF

Service Temperature Max

N/A 232 ºC450 ºF