Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Kuriyama

Color

N/A Black

Color Code

N/A 1 White/1 Yellow Dot

Size

N/A 3 in

Weight Each

N/A 0.014 lb

Standard Carton

N/A 25

Type

N/A Black FKM I-Line Sanitary Gasket™

Material

N/A FKM

Certification

Certification

N/A 3A® 18-03 Sanitary Standard

Service Temperature Range

Service Temperature Min

N/A -29 ºC-20 ºF

Service Temperature Max

N/A 177 ºC350 ºF