FEATURES AND ADVANTAGESSchedule 40 pipe size. Durable 316 stainless steel. Smooth 32 Ra food contact surface finish. Certified to 3-A RPSCQC 62-02 for sanitary assemblies. Designed for use with KOA sanitary and standard KuriCrimp Ferrules. (pgs 126-128) Welds onto sanitary weld fittings or tubing.
Unit of Measure
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 2 in |
PSI Rating at 70oF (+21oC) |
N/A 690 psi |
Weight Each |
N/A 0.75 lb |
Standard Carton |
N/A 35 |
Type |
N/A Tube End x Hose Shank Crimp Fitting |
Fitting Type |
N/A Sanitary Clamp Fittings™ |
Series |
N/A TES-SS |
Material |
N/A 316 Stainless Steel |
Industry Standards/Certifications |
N/A 3A® RPSCQC 62-02 |



