Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Durable 316 stainless steel.
  • Smooth 32 Ra food contact surface finish.
  • Meets 3-A 63-04 sanitary standard for sanitary fittings.
  • Uses SPHDS, DPHDS or DBS series clamps. (pg 119)
  • Uses Tri-Clamp gaskets. (pgs 129-131)
  • Specifications

    Brand

    N/A Kuriyama

    Size

    N/A 1 1/2 in

    PSI Rating at 70oF (+21oC)

    N/A 690 psi

    Weight Each

    N/A 0.10 lb

    Standard Carton

    N/A 240

    Type

    N/A Sanitary Adapter

    Series

    N/A TCWS-SS

    Material

    N/A 316 Stainless Steel

    Industry Standards/Certifications

    N/A 3A® 63-03