Unit of Measure
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 3 in |
PSI Rating at 70oF (+21oC) |
N/A 435 psi |
Weight Each |
N/A 3.58 lb |
Standard Carton |
N/A 100 |
Type |
N/A Male Bevel Seat x Hose Shank Crimp Fitting |
Series |
N/A MBS-SS |
Material |
N/A 316 Stainless Steel |
Fitting Type |
N/A Sanitary Fittings™ |
End Type |
N/A Hose Shank |
Industry Standards/Certifications |
N/A 3A® RPSCQC 62-02 |



