FEATURES AND ADVANTAGESDurable 316 stainless steel. Smooth 32 Ra food contact surface finish. Certified to 3-A RPSCQC 62-02 for sanitary assemblies. Designed for use with KOA sanitary and standard KuriCrimp Ferrules. (pgs 126-128) Uses SPILC series clamps. (pg 123) Uses I-Line gaskets. (pg 132)
Unit of Measure
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 3 in |
Fitting Type |
N/A Sanitary Clamp Fittings™ |
PSI Rating at 70oF (+21oC) |
N/A 435 psi |
Weight Each |
N/A 2.62 lb |
Standard Carton |
N/A 12 |
Type |
N/A Female I-Line x Hose Shank Crimp Fitting |
Series |
N/A FILS-SS |
Material |
N/A 316 Stainless Steel |
Industry Standards/Certifications |
N/A 3A® RPSCQC 62-02 |



