Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Optional clamp used to raise or stabilize hose during initial installation.
Unit of Measure

Specifications

Brand

N/A Oroflex®

Type

N/A Clamp

Coupling Diameter

N/A 1 1/4 in1 1/2 in2 in3 in32 mm40 mm52 mm76 mm