Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Excellent quality spray hoses made with premium quality PVC compounds, ideally-suited for lawn and ornamental spray applications using wettable powder chemicals. (Not recommended for high pressure tree spray applications.)
Unit of Measure

Construction

Construction

N/A
  • K4131 - Yellow, K4132 - Orange and K4137 - Mint Green.
  • Tube - Yellow, Orange, or Mint Green PVC.
  • Reinforcement - High tensile strength yarn; one-pass spiral construction.
  • Cover - Yellow, Orange, or Mint Green ribbed PVC.

Features

Features

N/A
  • Economically priced.
  • Ribbed cover for reduced drag and increased flexibility.
  • Pin-pricked cover vents vapor . . . helps prevent ballooning.
  • Non-marking.
  • Light weight - easily coiled after use.
  • Longitudinal reinforcing yarns enhance coupling retention and reduce elongation under pressure.
  • Chemical resistance of quality PVC for the transfer or spraying of “wettable powder” type chemicals. Not recommended for use with emulsifiable chemicals based on hydrocarbon carriers.
  • Silicone-free.
  • One-piece lengths.
  • Phthalate Free!

Applications

Application

N/A
  • Lawn spraying.
  • Agricultural spraying.
  • Vineyard spraying.
  • Nursery spraying.
  • Building washdown.

Service Temperature Range

Service Temperature [Min]

N/A 25 ºF-5 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Nominal Specifications

Standard Stock Colors

N/A Mint Green

Size Code

N/A 06

Nominal ID

N/A 3/8 in9.5 mm

Nominal OD

N/A 0.625 in15.9 mm

Max. Working Pressure at 70ºF (20ºC)

N/A 600 psi

Max. Working Pressure at 122°F (50°C)

N/A 250 psi

Standard Lengths

N/A 300 ft

Approx. Weight. Per Pkg.

N/A 35 lb

Packaging

N/A Coils

Specifications

Brand

N/A Kuri Tec®

Series

N/A K4137

Type

N/A Spray Reinforced Hose

Style

N/A 600 PSI PVC Spray Reinforced Hose

Note

Note

N/A Use of hydraulic or reusable-type fittings are not recommended for coupling Kuri Tec® hose products. Hose claims involving use of these fittings will be disallowed.

Compliance Footnotes

Compliance Footnotes

N/A Phthalate Free - Manufactured from all phthalate free materials